IESNA:LM-63-2002
[TEST]P1296426
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]497
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
774.5 773.7 770.7 765.3 757.6 747.5 735.2 722.1 705.1 685.9
665.8 642.7 618.1 593.4 566.4 540.2 471.6 406.9 346.8 294.4
246.6 204.2 164.9 128.7 98.6 74 53.9 40.1 30.1 22.3
17.7 16.2 13.9 12.3 10 8.5 7.7 6.2 5.4 4.6
3.9 2.3 1.5 1.5 0.8 0
